e-loop
igus has developed the e-loop especially for hanging installations in extremely challenging applications, such as deep drilling rigs. The extremely robust energy chain system safely guides cables vertically and is already replacing more and more service loops worldwide. With the new CFSPECIAL.5 series, there is now also the matching igus cable range for the e-loop. A combination of seven chainflex cables makes cost savings of 35 per cent possible.
It guides cables safely at a defined bend radius and even withstands shocks and impacts: the e-loop. The energy chain system is specifically designed for hanging applications, such as in deep drilling rigs and is already replacing service loops worldwide. In order to offer users a complete ready-to-connect system from a single source that operates safely even in extreme application scenarios, such as in explosion zones, igus now offers its energy chains with special connectors and cables as tested readychains.
Wind and weather, dirt, and rough handling: shore drilling rigs, the oil and gas industry, offshore, construction machinery and wind turbines are subject to gruelling conditions. These act on plant and the machine elements, and for this reason long-lasting components are called for.