Clean, safe, detectable: New igus tribo polymers for food contact

Published on: June 3, 2019

Media resistance, lubrication-free and corrosion-free: these are the requirements machine components in the food industry have to meet today. In order to be able to quickly identify broken pieces in the event of damage to a system, igus has now developed two new optically and magnetically detectable materials for its plain and spherical bearings: the iglidur FC180 and igumid FC. The materials comply with FDA and EU10/2011 regulations and are therefore ideal for use in the food industry.

Read more...

Small, compact and cost-effective: new lubrication-free toothed belt axis from igus

Published on: May 22, 2019

Fast automation in confined installation spaces: igus has now developed an extra-compact toothed belt axis based on its flat drylin N linear system. The new axis consists of a completely standard fitment of components and is thus easily assembled within a few minutes and cost-effective. Equipped with motor and control, the new system can carry loads of up to 20 Newton and a translation of 60 millimetres per revolution.

Read more...

Surfing on tarmac with wear-resistant plain bearings from igus

Published on: May 14, 2019

The Curfboard is a new type of sports equipment that combines a surfboard and a skateboard and in the process, has to withstand extreme loads. Especially high are the demands on its moving components, including the bearings. These must be wear-resistant, resilient, maintenance-free and reliable even under the toughest “Curf” conditions.

Read more...

No lubrication in spite of metal with maintenance-free igubal polymer spherical bearings

Published on: April 30, 2019

Heavy dirt accumulation, dust and swarf are commonplace for pillow blocks and fixed flange bearings. Constant lubrication and maintenance is therefore necessary. With the injection-moulded igus spherical balls, customers can resort to a lubrication-free and maintenance-free solution for their metallic pillow blocks. igus has now developed new spherical balls made of the high-performance plastic iglidur J, specifically for cost-effective sheet metal housings. These can be mounted in seconds. The complete solution is available directly from stock.

Read more...

e-chain expert: ready-to-connect energy supply system easily configured online

Published on: April 24, 2019

Quick and easy configuration of complete energy supply systems now ensured by the igus e-chain expert. With the newly developed online tool, users can design their own guaranteed ready-to-connect energy chain system, in just a few steps. Here, the interior separation is made automatically and the user receives reliable information on the durability of the energy chain and cables used. This allows the customer to easily choose the most cost-effective system which fits their application.

Read more...