Keyword:

xiros A500

New igus xiros ball bearing materials stand up to chemicals and temperatures of 150°C

Published on: May 23, 2023

Things are heating up, especially in battery production for the automotive industry. Machines and systems have to withstand temperatures above 100°C and aggressive chemicals. For more machine reliability and less maintenance, igus has developed the lubrication-free xiros A500 deep groove ball bearing specifically for chemical and temperature resistance. To offer customers even more solutions, igus is adding two new materials to its range of ball bearings for high-temperature use. Users now also have access to the xirodur F500 cage material and balls made of zirconium oxide.

Read more...