igubal
To enable solar panels to generate energy efficiently, solar park operators rely on movable modules that automatically align themselves to the position of the sun and thus ensure a high energy yield. igus has developed the igubal ESQM pillow block bearing specifically for mounting the modules on square profiles and has now expanded it with two additional dimensions. Plant operators worldwide receive a lubrication-free solution, resistant to dust and dirt, whose durability has been tested in the laboratory and is guaranteed for 25 years.
Heavy dirt accumulation, dust and swarf are commonplace for pillow blocks and fixed flange bearings. Constant lubrication and maintenance is therefore necessary. With the injection-moulded igus spherical balls, customers can resort to a lubrication-free and maintenance-free solution for their metallic pillow blocks. igus has now developed new spherical balls made of the high-performance plastic iglidur J, specifically for cost-effective sheet metal housings. These can be mounted in seconds. The complete solution is available directly from stock.